WIEGMANN
HW-WM-CS
HW-WM-CS

Back Panel Control Series 90X72 Carbon Steel-White

Brand:

Wiegmann

Catalog ID:

HW-WM9072CS

Back Panel Control Series 90X72 Carbon Steel-White

Product details

General

Application

Carbon Steel back panel for the Control Series line of enclosures.

Catalog Number

HW-WM9072CS

Color

White

Material

Carbon Steel

Series

Control

Type

Back Panel

UPC

786725889594

Dimensions

Height

82 in

Weight

164 lb

Width

67 in

Certifications And Compliance

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads