N1C
* Representative image
N1C

N1 Hinged-Cover 12X12X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N1C121204

N1 Hinged-Cover 12X12X4 Carbon Steel - Gray

Designed for use as control enclosures and instrument cases in areas not required oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Continuous hinged covers. Mounting holes on back of cabinet. Grounding provisions provided. Doors furnished standard with flushmount quarter-turn style latch. Weldnuts provided for mounting optional back panels.

Product details

General

Application
Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight specifications.
Color
Ansi-61 Gray Textured
Construction
Seam and Spot Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725340309

Dimensions

Depth
4 in
Height
12 in
Weight
11 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads