WIEGMANN
PBGX
* Representative image
PBGX

N12 22.5 MM 20 Pushbutton Enclosure 12.2X8X4.2 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PBGX20

N12 22.5 MM 20 Pushbutton Enclosure 12.2X8X4.2 Carbon Steel - Gray

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Product details

General

Application

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.

Catalog Number

PBGX20

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

20

Series

PBGX

Type

Miniature Pushbutton Enclosure

UPC

786725432028

Dimensions

Actual Depth

4.25 in

Actual Height

12.25 in

Depth

4 in

Height

12 in

Weight

16 lb

Width

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions