WIEGMANN
ABN12
* Representative image
ABN12

N12 Single Door Disconnect 24X21.375X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

ABN12242110

N12 Single Door Disconnect 24X21.375X10 Carbon Steel - Gray

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Product details

General

Application

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Latches Type

2-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725871520

Dimensions

Actual Depth

10.13 in

Actual Width

21.38 in

Depth

10 in

Height

24 in

Weight

55 lb

Width

21 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions