WIEGMANN
RHC
* Representative image
RHC

N3R Continuous Hinge Wall-Mount 16X12X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

RHC161206

N3R Continuous Hinge Wall-Mount 16X12X6 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors are fabricated from 14 gauge carbon steel
  • Continuous hinge with a stainless steel pin
  • No knockouts
  • Collar studs for mounting optional back panels are provided
  • External mounting plates on the top and bottom of the enclosure
  • Foldaway hasp and staple are provided for padlocking
  • 1/4-turn semi-flush latches are supplied to hold door securely closed

Product details

General

Application

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RHC161206

Color

Ansi-61 Gray Smooth

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725406517

Dimensions

Cubic Capacity

1152 cu.in

Depth

6 in

Height

16 in

Weight

23 lb

Width

12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions