N4D-3PT
* Representative image
N4D-3PT

N4 Double Door Floor-Mount 3-Point Handle 62X48X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N4D6248103PT

N4 Double Door Floor-Mount 3-Point Handle 62X48X10 Carbon Steel - Gray

Product details

General

Application
Designed to house electrical and electronic controls, components, and instruments in wet non-corrosive environments. Typical applications for these enclosures include dairies, breweries, and other food processing activities that may require hose down. Enc
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
3-Point Keylocking/Padlocking
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
12 in High Floor Stand Kit
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725865574

Dimensions

Cubic Capacity
21600 cu.in
Depth
20 in
Height
20 in
Weight
402 lb
Width
54 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads