WIEGMANN
N4D-3PT
* Representative image
N4D-3PT

N4 Double Door Floor-Mount 3-Point Handle 62X60X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N4D6260123PT

N4 Double Door Floor-Mount 3-Point Handle 62X60X12 Carbon Steel - Gray

Product details

General

Application

Designed to house electrical and electronic controls, components, and instruments in wet non-corrosive environments. Typical applications for these enclosures include dairies, breweries, and other food processing activities that may require hose down. Enc

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

3-Point Keylocking/Padlocking

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725865581

Dimensions

Cubic Capacity

40320 cu.in

Depth

24 in

Height

24 in

Weight

476 lb

Width

70 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads