WIEGMANN
N412_CSTD
* Representative image
N412_CSTD

N412 Single Door Slope-Top Disconnect Ultimate Series 20 X 22 X 8, Carbon Steel-Gray

Brand:

Wiegmann

Catalog ID:

N412202208CSTD

N412 Single Door Slope-Top Disconnect Ultimate Series 20X22X8 Carbon Steel-Gray

  • Bodies and doors are fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Doors are sealed with a poured in place gasket
  • Mounting holes are located in the back of the enclosure
  • Latching system interlocks with the disconnect handle for added safety

Bodies and doors fabricated from 14 gauge steel. Continuously plasma welded seams. Increased tub opening for better access. 20 degree sloped top. Sloped "Top tub flange". Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. 1/4-turn semi-flush oil tight latches are supplied to hold door securely closed. Print pocket is provided. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional back panel (the Ultimate back panels have increased in size to accommodate larger foot-print installations). Ultimate Accessory Driven. Door handle and latching hardware are provided. Door latching system installed on door with slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 3pt latch system.

Product details

General

Application

Hubbell Wiegmann N412CSTD Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli

Catalog Number

N412202208CSTD

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured Polyester Paint

Knockouts

No

Latches Type

2-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Carbon Steel NEMA 4X Slope Top Single Door Disconnect Enclosure

UPC

786725864546

Dimensions

Cubic Capacity

3520 cu.in

Depth

8 in

Height

20 in

Weight

25 lb

Width

22 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads