WIEGMANN
N412-SSC
* Representative image
N412-SSC

N412 Single Door Wall-Mount Ultimate 30x20x8 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

N412302008SSC

N412 Single Door Wall-Mount Ultimate 30x20x8 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product details

General

Application

Hubbell Wiegmann N412SSC Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Stream

Catalog Number

N412302008SSC

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Contact Manufacturer

Finish Type

  • Smooth Grained Finish
  • Smooth Grained Stainless

Knockouts

No

Listings

UL, CSA

Material

304 Stainless Steel

Mounting Type

  • Wall Mount
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-SSC

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725889662

Dimensions

Cubic Capacity

4800 cu.in

Depth

08 in

Height

30 in

Width

20 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Logistics

Carton Quantity

1 EA

Resources and downloads