WIEGMANN
N412D_C
N412D_C
N412D_C_open

N412 Double Door Wall-Mount Ultimate 24X48X08 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N412D244808C

N412 Double Door Wall-Mount Ultimate 24X48X08 Carbon Steel - Gray

The N412D_C ULTIMATE Series Two Door enclosure is designed to house and protect electrical and electronic components in harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present.

  • Bodies and doors are fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Increased tub opening for easier access
  • Grounding provisions are provided
  • Doors are sealed with a poured in place gasket
  • Studs for mounting ULTIMATE Series back panels are provided

Product details

General

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

  • Textured
  • Textured Polyester Paint

Knockouts

No

Latches Type

3-Point Handle

Listings

  • cULus
  • IEC 60529

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

2

Number of Holes

4

Series

Ultimate

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725889709

Dimensions

Cubic Capacity

9216 cu.in

Depth

8 in

Height

24 in

Weight

98 lb

Width

48 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing