WIEGMANN
N412MFKSS
* Representative image
N412MFKSS

Mounting Feet (N412 Series) Stainless Steel

Brand:

Wiegmann

Catalog ID:

N412MFKSS

Mounting Feet (N412 Series) Stainless Steel

Contains four steel external mounting feet. Sealing washers are provided with each kit to maintain NEMA 4 or 12 rating after installation.

Product details

General

Accessory Type

Mounting Foot Kit

Application

For use with N412 stainless steel enclosures.

Catalog Number

N412MFKSS

Color

Stainless Steel

EU RoHS Indicator

Yes

Knockouts

No

Material

Stainless Steel

Sub Brand

Ultimate Series

Type

Accessory

UPC

786725347483

Dimensions

Depth

1 in

Height

5.63 in

Weight

0.5 lb

Width

6 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - UL Recognized

YES

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions