WIEGMANN
WA_GSCSS
* Representative image
WA_GSCSS

NEMA 4X Gasketed Screw Cover 6X6X4 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA060604GSCSSA

NEMA 4X Gasketed Screw Cover 6X6X4 316 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 316 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

Product details

General

Application

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

Catalog Number

WA060604GSCSSA

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Finish Type

Smooth Grained

Material

316 Stainless Steel

Mounting Type

Wall

Number of Doors (Fixed)

1

UPC

786725890880

Dimensions

Actual Height

6.125 in

Actual Width

6.125 in

Cubic Capacity

144 cu.in

Depth

4 in

Height

6 in

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4, 4X, 12, 13

Logistics

Carton Quantity

1 EA