WA_GSCSS
* Representative image
WA_GSCSS

NEMA 4X Gasketed Screw Cover 6X6X6 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA060606GSCSS

NEMA 4X Gasketed Screw Cover 6X6X6 304 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

Product details

General

Application
Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Smooth Grained
Material
304 Stainless Steel
Mounting Type
Wall
Number of Doors (Fixed)
1
UPC
786725880515

Dimensions

Actual Height
6.125 in
Actual Width
6.125 in
Cubic Capacity
216 cu.in
Depth
6 in
Height
6 in
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4, 4X, 12, 13

Logistics

Carton Quantity
1