WIEGMANN
PBSS
* Representative image
PBSS

N4X 30.5 MM 2 Pushbutton Enclosure 5.75X3.2X2.8 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

PBSS2A

N4X 30.5 MM 2 Pushbutton Enclosure 5.75X3.2X2.8 316 Stainless Steel

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water. PBSS Series designed for areas where serious corrosion problems exist.

Product details

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water. PBSS Series designed for areas where serious corrosion problems exist.

Catalog Number

PBSS2A

Construction

Continuously Welded Seams

Cover Type

Pushbutton

EU RoHS Indicator

No

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Holes

2

Pushbutton Number of Holes

2

Pushbutton Size

30.5 MM

Series

PBSS-A

Type

Enclosure

UPC

786725845620

Dimensions

Actual Depth

2.81 in

Actual Height

5.75 in

Actual Width

3.25 in

Depth

3 in

Height

6 in

Weight

2 lb

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads