WIEGMANN
PBXD
* Representative image
PBXD

N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PBXD3

N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Product details

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD3

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

3

Series

PBXD

Type

Deep Pushbutton Enclosure

UPC

786725431205

Dimensions

Depth

8 in

Height

8 in

Weight

5 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing