WIEGMANN
PBYX
* Representative image
PBYX

N12 30.5 MM 36 Pushubutton Continuous Hingle Enclosure 18.5X17.5X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PBYX36

N12 30.5 MM 36 Pushubutton Continuous Hingle Enclosure 18.5X17.5X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

Product details

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.

Catalog Number

PBYX36

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

36

Series

PBXY

Type

Wide Center Space Pushbutton Enclosure

UPC

786725432752

Dimensions

Actual Height

18.5 in

Actual Width

17.5 in

Depth

6 in

Height

19 in

Weight

34 lb

Width

18 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions