WIEGMANN
PSL
* Representative image
PSL

N12 30.5 MM 1 Pushbutton Slim Enclosure 4X2.5X2.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PSL1

N12 30.5 MM 1 Pushbutton Slim Enclosure 4X2.5X2.5 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provides protection from dust, dirt, oil and water.This Slimline model is designed for conditions where enclosures must fit within very limited areas.

Fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight pushbuttons, switches, and pilot lights. Grounding provisions provided.

Product details

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provides protection from dust, dirt, oil, and water. This "Slimline" model is designed for conditions where enclosures must fit within very limited areas.

Catalog Number

PSL1

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

1

Series

PSL

Type

Slim Pushbutton Enclosure

UPC

786725434053

Dimensions

Actual Depth

2.5 in

Actual Width

2.5 in

Depth

3 in

Height

4 in

Weight

1.6 lb

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing