RHC
* Representative image
RHC

N3R Continuous Hinge Wall-Mount 6X8X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

RHC060804

N3R Continuous Hinge Wall-Mount 6X8X4 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Continuous hinge
  • Lids supplied with a padlockable draw latch
  • Hinge is made of carbon steel with a stainless steel hinge pin
  • Standard size enclosures are provided with knockouts in bottom
  • Weldnuts provided for mounting optional back panels
  • External mounting plates, top and bottom of enclosure
  • Knockouts on bottom of enclosure

Product details

General

Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725404209

Dimensions

Actual Depth
4.13 in
Actual Height
8.06 in
Cubic Capacity
192 cu.in
Depth
4 in
Height
8 in
Weight
5 lb
Width
6 in

Conductor Related

Cable Entry
Knock Outs

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions