WIEGMANN
RSC_NKSS
* Representative image
RSC_NKSS
RSC_NKSS_2
RSC_NKSS_3
RSC_NKSS_1

NEMA 3R Screw Cover Wall Mount 15X18X6 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

RSC151806NKSS

NEMA 3R Screw Cover Wall Mount 15X18X6 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

Product details

General

Catalog Number

RSC151806NKSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Knockouts

No

Material

Stainless Steel

Mounting Type

Embossed Mounting Holes

Series

RSC-NKSS

Type

Enclosure

UPC

786725887897

Dimensions

Cubic Capacity

1620 cu.in

Depth

6 in

Height

18 in

Weight

17.5 lb

Width

15 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3RX

Logistics

Carton Quantity

1