RSC_NKSS
* Representative image
RSC_NKSS
RSC_NKSS_3
RSC_NKSS_1
RSC_NKSS_2

NEMA 3R Screw Cover Wall Mount 18X18X8 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

RSC181808NKSS

NEMA 3R Screw Cover Wall Mount 18X18X8 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

Product details

General

Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
No
Knockouts
No
Material
Stainless Steel
Mounting Type
Embossed Mounting Holes
Series
RSC-NKSS
Type
Enclosure
UPC
786725887941

Dimensions

Cubic Capacity
1152 cu.in
Depth
8 in
Height
18 in
Weight
25 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3RX

Logistics

Carton Quantity
1