WIEGMANN
SSJWFF
* Representative image
SSJWFF

N4X Flexible Fitting (For Stainless Steel Feed-Through Wireway) 6X6 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSJWFF6

N4X Flexible Fitting (For Stainless Steel Feed-Through Wireway) 6X6 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

Stainless steel flexible fitting.

Product details

General

Accessory Type

End Plate

Application

For use with SSJW Series feed-through wireway.

Catalog Number

SSJWFF6

Color

Stainless Steel

EU RoHS Indicator

No

Finish Type

Smooth Grained Finish

Fitting Type

Flexible

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Type

Fitting

UPC

786725482801

Dimensions

Actual Depth

8.63 in

Actual Width

8.63 in

Depth

9 in

Height

10 in

Weight

4 lb

Width

9 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads