WIEGMANN
SSJWL45
* Representative image
SSJWL45

N4X 45 Degree Elbow (For Stainless Steel Feed-Through Wireway) 6X6 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSJWL456

N4X 45 Degree Elbow (For Stainless Steel Feed-Through Wireway) 6X6 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

Stainless steel 45 degrees elbow fitting.

Product details

General

Accessory Type

Elbow

Application

For use with SSJW Series feed-through wireway.

Catalog Number

SSJWL456

Color

Stainless Steel

EU RoHS Indicator

Yes

Finish Type

Smooth Grained Finish

Fitting Type

45 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Type

Fitting

UPC

786725482405

Dimensions

Actual Depth

9.5 in

Actual Height

7.5 in

Actual Length

9.5 in

Actual Width

9.5 in

Depth

10 in

Height

8 in

Weight

6 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads