SSJWS
* Representative image
SSJWS

N4X Telescope (For Stainless Steel Feed-Through Wireway) 4X4 304Ss

Brand:

Wiegmann

Catalog ID:

SSJWS4

N4X Telescope (For Stainless Steel Feed-Through Wireway) 4X4 304Ss

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

Stainless steel telescope fitting.

Product details

General

Accessory Type
Telescope
Application
For use with SSJW Series feed-through wireway.
Color
Stainless Steel
EU RoHS Indicator
Yes
Finish Type
Smooth Grained Finish
Fitting Type
Telescope
Knockouts
No
Listings
CSA
Material
Stainless Steel
Type
Fitting
UPC
786725481552

Dimensions

Actual Depth
13.5 in
Depth
14 in
Height
5 in
Weight
7 lb
Width
5 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X

Logistics

Carton Quantity
1

Resources and downloads

Specifications

3D Models

Terms and Conditions

Engineering Drawing