SSJWS
* Representative image
SSJWS

N4X Telescope (For Stainless Steel Feed-Through Wireway) 6X6 304Ss

Brand:

Wiegmann

Catalog ID:

SSJWS6

N4X Telescope (For Stainless Steel Feed-Through Wireway) 6X6 304Ss

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

Stainless steel telescope fitting.

Product details

General

Accessory Type
Telescope
Application
For use with SSJW Series feed-through wireway.
Color
Stainless Steel
EU RoHS Indicator
No
Finish Type
Smooth Grained Finish
Fitting Type
Telescope
Knockouts
No
Listings
CSA
Material
Stainless Steel
Type
Fitting
UPC
786725482559

Dimensions

Actual Depth
13.5 in
Depth
14 in
Height
7 in
Weight
11 lb
Width
7 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X

Logistics

Carton Quantity
1

Resources and downloads

Specifications

3D Models

Engineering Drawing

Terms and Conditions