WIEGMANN
WRD_FS4
* Representative image
WRD_FS4
WRD_Hinge2
WRD_Hinge

NEMA 4 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X24X18 Carbon Steel

Brand:

Wiegmann

Catalog ID:

WRD722418FS4

NEMA 4 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X24X18 Carbon Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure includes 3-point keylocking/padlocking combo handle

Product details

General

Catalog Number

WRD722418FS4

Color

Gray

Cover Type

KwikHinge™

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

KwikHinge™

Type

Enclosure

UPC

786725880379

Dimensions

Actual Depth

18.13 in

Actual Height

72.13 in

Actual Width

24.13 in

Cubic Capacity

31104 cu.in

Depth

18 in

Height

72 in

Weight

272 lb

Width

24 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3R, 4, 12 and IP66

Logistics

Carton Quantity

1