WIEGMANN
WRD_SSFSN4_1
* Representative image
WRD_SSFSN4_1
WRD_Hinge2
WRD_SSFSN4_2
WRD_Hinge

NEMA 4X 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X24X18 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WRD722418SSFSN4

NEMA 4X 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X24X18 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from 304 Stainless Steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure includes 3-point keylocking/padlocking combo handle

Product details

General

Cover Type

KwikHinge™

Finish Type

Grained Stainless Steel

Material

Stainless Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

KwikHinge™

Type

Enclosure

UPC

786725888856

Dimensions

Actual Depth

18.13 in

Actual Height

72.13 in

Actual Width

24.13 in

Cubic Capacity

31104 cu.in

Depth

18 in

Height

72 in

Weight

251 lb

Width

24 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 4X, 12 and IP66