WRD_FSD4
* Representative image
WRD_FSD4
WRD_Hinge2
WRD_Hinge

NEMA 4 Double Door Freestanding Enclosure with KwikHinge™ 72X72X24 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WRD727224FSD4

NEMA 4 Double Door Freestanding Enclosure with KwikHinge™ 72X72X24 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product details

General

Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™
Type
Enclosure
UPC
786725885367

Dimensions

Actual Depth
24.12 in
Actual Height
72.12 in
Actual Width
72.12 in
Cubic Capacity
124416 cu.in
Depth
24 in
Height
72 in
Weight
695 lb
Width
72 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R, 4, 12 and IP66

Logistics

Carton Quantity
1