WRD_XM_FSD4_1
* Representative image
WRD_XM_FSD4_1
WRD_XM_FSD4_2

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X77.7X24 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WRD72XM7724FSD4

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X77.7X24 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

Product details

General

Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™
Type
Disconnect
UPC
786725889181

Dimensions

Actual Depth
24.13 in
Actual Height
72.13 in
Actual Width
77.75 in
Cubic Capacity
133056 cu.in
Depth
24 in
Height
72 in
Weight
787 lb
Width
77 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating
3R, 4, 12 and IP66