WIEGMANN
Protect electronics in washdown environments with new Wiegmann IP69 hygienic enclosures

Product Announcement

Protect electronics in washdown environments with new Wiegmann IP69 hygienic enclosures

August 29, 2024
Protect electronics in washdown environments with new Wiegmann IP69 hygienic enclosures

Challenging environments such as food & beverage production require enclosures to protect electronics that go beyond NEMA 4X standards. New IP69 hygienic enclosures from Wiegmann stand up to rigorous washdowns, shedding water and minimizing bacterial growth. Wiegmann’s new wall-mount enclosures feature a design with sloped surfaces and no catch points where water and bacteria can collect. It allows for faster cleaning and easily handles high pressure / high temperature spray and harsh cleaning chemicals. These IP69 enclosures are constructed of 304 stainless steel and include nonporous, food safe, silicone gasketing. Mounting points remain accessible even with internal panel installed. Internal door hinges eliminate contamination points and are reversible for convenience. Hygienic door latches shed water and include silicone gaskets. Custom size enclosures are available along with a range of standard sizes. All UL and cUL Listed. Along with the food & beverage industry, Wiegmann’s new products are ideal for pharmaceutical, medical, or water treatment applications.

To learn more about new IP69 hygienic enclosures from Wiegmann, contact your Hubbell sales representative or visit hubbell.com/wiegmann

Subscribe for the Latest News

Sign up and receive relevant updates and product announcements from Wiegmann. Ensure you're always in the know with news delivered directly to your inbox.