

Brand: Wiegmann
Catalog ID: WWG33-1
Packets absorb airborne moisture therefore elimanating corrosion inside of an enclosure.
Catalog Number
WWG33-1
Color
White
Type
Desiccant Packets
UPC
786725801084
Depth
0.13 in
Height
3 in
Weight
1 lb
Width
3 in
Carton Quantity
10
Pallet Quantity
100