
Brand: Wiegmann
Catalog ID: FBF44115V
The filter box fan is a cooling system for electrical enclosures. The fan acts as the air inlet while the exhaust grille is the outlet. One grille and filter are included with the fan. An additional grille and filter must be ordered sepearately for installation.
Application
Cooling
Catalog Number
FBF44115V
Color
Silver
Material
Steel
Type
Filter Box Fan
UPC
786725885725
Actual Depth
2.6 in
Actual Height
6.2 in
Actual Width
6.3 in
Depth
3 in
Height
6 in
Width
6 in
Wattage
20 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
10