




Brand: Wiegmann
Catalog ID: HW-PCC181610CHQR
Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-PCC181610CHQR
Color
Cover Type
Hinged Cover
Material
Polycarbonate
Mounting Type
Series
Polycarbonate Series
Type
Enclosure
UPC
786725877478
Cubic Capacity
2880 cu.in
Depth
10 in
Height
18 in
Weight
14 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1