text.skipToContent text.skipToNavigation

800 Series

by Chalmit Lighting 

The 800 Series is an asymmetric floodlight range specifically designed for corrosive atmospheres. Constructed from marine grade stainless steel, the range is fitted with internal control gear and can be quickly relamped by removing the toughened glass front cover via the specially designed front cover clamps. There is the option of a remote gear box for all HPS and metal halide lamp models although for certain models this is standard. Other options include M25 cable entries, auxillary tungsten halogen lamps, looping, narrow beam reflector and timed cut-out ignitor.

  • Marine grade stainless steel body and toughened glass cover.
  • Quick release fasteners for ease of relamping and maintenance.
  • Suspended cover front.
  • Photometrically superior asymmetric reflector.
  • Suitable for low temperature applications.
  • Standard control gear for use with IEC lamps.

For high vibration applications there is the option of a strengthened mounting arrangement for added safety. Click the 'Contact Us' link above to get in touch with us and discuss how the 800 Series floodlight range could work for you.

Product Details

General

Material Marine grade 316S31 stainless steel body (Painted RAL-9005 semi gloss smooth textured) with toughened glass window; sIndustrialicone rubber gasket.
Operating Temperature Range Celcius -30°C to +55°C
Style Floodlight
Type Floodlight

Certifications and Compliance

Compliance
  • IP66
  • IP67

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Photometric File 844I/070/MS (High Pressure Sodium)
IES file
Photometric File | 844I/070/MS (Metal Halide)
IES file
Photometric File | 844I/070/MS/N (High Pressure Sodium)
IES file
Photometric File | 844I/070/MS/N (Metal Halide)
IES file
Photometric File | 854I/100/HS
IES file
Photometric File | 854I/100/HS/N
IES file
Photometric File | 854I/150/MS (High Pressure Sodium)
IES file
Photometric File | 854I/150/MS (Metal Halide)
IES file
Photometric File | 854I/150/MS/N (High Pressure Sodium)
IES file
Photometric File | 854I/150/MS/N (Metal Halide)
IES file
Photometric File | 854I/250/MS (High Pressure Sodium)
IES file
Photometric File | 854I/250/MS (Metal Halide)
IES file
Photometric File | 854I/250/MS/N (High Pressure Sodium)
IES file
Photometric File | 854I/250/MS/N (Metal Halide)
IES file
Photometric File | 854I/400/MS (High Pressure Sodium)
IES file
Photometric File | 854I/400/MS (Metal Halide)
IES file
Photometric File | 854I/400/MS/N (High Pressure Sodium)
IES file
Photometric File | 854I/400/MS/N (Metal Halide)
IES file
Photometric File | 854I/500/TH
IES file
Photometric File | 864I/400/MS (High Pressure Sodium)
IES file
Photometric File | 864I/400/MS (Metal Halide)
IES file
Photometric File | 864I/400/MS/N (High Pressure Sodium)
IES file
Photometric File | 864I/400/MS/N (Metal Halide)
IES file
Photometric File | 864I/600/HS
IES file
Photometric File | 864I/600/HS/N
IES file