text.skipToContent text.skipToNavigation

Protecta LED (PRGI - Standard & Emergency)

by Chalmit Lighting 

The Industrial Protecta LED linear delivers to the Industry unparalleled performance and photometry bringing forward all the recognised benefits of the Protecta range; a proven robust enclosure, excellent IP and low maintenance features.

  • Simple rugged construction.
  • Retrofit geartray available.
  • Screwless mains terminals.
  • Hinged cover.
  • DTS-01 deluge tested.
  • Highly Energy Efficient.
The Industrial Protecta LED finds application in heavy industrial and marine environments. Click the 'Contact Us' link above to get in touch with us and discuss how the Industrial Protecta LED range could work for you.

Product Details

General

Lamp Type LED
Material GRP body with polycarbonate cover.
Operating Temperature Range Celcius -25°C to +45°C
Style Linear
Type Linear

Certifications and Compliance

Compliance
  • IP66
  • IP67

Resources/Downloads

Photometry