CHL_238_LED
CHL_238_LED

238 Zone 1 LED (238D)

Brand:

Chalmit Lighting

The innovative new 238 LED is an efficient low energy wellglass designed for general purpose low and medium bay illumination. With an instant on output and 80,000 maintenance free hours (L70), it offers significant benefits over the conventional product. The luminaire has a side mounted increased safety terminal chamber eliminating the need for flameproof glands. The wide ambient temperature range makes the 238 LED suitable for extreme environmental conditions.

  • Installation to gas groups IIA and IIB.
  • Highly Energy Efficient.
  • Instant on - crisp white light output.
  • 80,000 maintenance free hours.
  • Low temperature applications to -40°C.
  • Ex e terminal chamber.

Click the 'Contact Us' link above to get in touch with us and discuss how the 238 LED Well-Glass luminaire could work for you.

Product details

General

Application

  • Zone 1 & 21
  • Pendant Flat Strap Mounted

ATEX Classification

Group II Category 2 GD

Construction Material - Main

Aluminum LM6 Enclosure

Ingress Protection

  • IP66/67
  • IK08

Light Source

LED Array

Material

Aluminium alloy LM6 to BS 1490 (AC44100); All fastenings A4 stainless steel; Toughened glass dome globe.

Operating Temperature Range Celcius

-40°C to +55°C

Style

HB/LB/Wellglass

Type

Wellglass

Certifications And Compliance

Certified Listed

  • ATEX
  • IEC Ex
  • EAC (Russian)

Compliance

  • Flameproof, Increased Safety (EM)
  • IP66/67
  • IK08

Hazardous Rating(s)

  • Ex db eb op is IIB T5 Gb
  • Ex op is tb IIIC T100°C Db IP6X

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14