HKE_375_Accessories_FRONT
HKE_375_Accessories_FRONT

375 | Ex e | Plastic Stopping plug

Brand:

Hawke

The Hawke 375 plastic stopping plug is a cost effective fitting designed to blank unused openings on hazardous area enclosures. Dual Certified ATEX/IECEx (along with many more) for use in Increased Safety (Exe) and Dust (Ext) protection concepts.

  • Cost Effective Nylon Construction
  • Certified Exe/Ext
  • Integral Nitrile O-ring - Maintains IP66 & IP67
  • M16 to M75 mounting thread

Product details

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Ingress Protection

IP66, IP67 to IEC/EN 60529

Material

Manufactured in Polyamide with Nitrile O-Ring

Operating Temperature

-60°C to +75 °C

Series

Fittings for Hazardous Areas

Certifications And Compliance

Certification

  • ABS: 17-LD1653734-PDA
  • ATEX: Baseefa 12ATEX0095X
  • BV: 43523/A1
  • cCSAus: 2700364
  • EAC: No EA3C RU C-GB.HA91.B.002654/21
  • Inmetro: IEx 15.0291X
  • PESO: P409088
  • SONCAP: LCOGB049552-0500
  • UKEx: BAS21UKEX0053X

Hazardous Rating(s)

  • Ex II 2GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class 1 Zone 1 AEx eb IIC Gb
  • Zone 21 AEx tb IIIC Db

Industry Standard(s)

  • IEC/EN/CSA/UL 60079-0, 7, 31
  • CSA C22.2 No 41