CHL_H034896-Acclaim
CHL_H034896-Acclaim

Acclaim Industrial LED (ACLI)

Brand:

Chalmit Lighting

The Acclaim is a recessed luminaire designed for use in solid or plank ceiling types. Widely used in offshore accommodation modules this proven luminaire is now available in LED bringing all the benefits of long life LED technology with replaceable LED strips and driver.

  • Fully maintainable with replaceable LED strips and driver.
  • Quick release mains terminal.
  • Resistant to voltage fluctuations.
  • Highly Energy Efficient.
  • B15 SOLAS fire rating - appropriate insulation is required over the luminaire.
  • Battery Monitoring and automatic self test.

Click the 'Contact Us' link above to get in touch with us and discuss how the Acclaim LED Luminaire range could work for you.

Product details

General

Application

  • Industrial Safe Area
  • Recessed in Ceiling

Battery Type

6V Ni-Cad

Construction Material - Main

Painted Steel Body Enclosure

Emergency Illumination Time

180 min

Ingress Protection

  • IP54
  • IK08

Lamp Type

LED

Light Source

LED Strips

Material

White polyester painted zintec body and frame; Frame colour RAL 9010; Prismatic Diffuser.

Operating Temperature Range Celcius

-20°C to +45°C

Style

Linear

Type

Linear

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • IP54
  • IK08
  • General Lighting Standards, EN 60598

Hazardous Rating(s)

Tamb -20°C to +45°C