CHL_Eclipse-II_Thumbnail-Front
CHL_Eclipse-II_Thumbnail-Front
Discontinued

Eclipse II Industrial HID - Discontinued

Brand:

Chalmit Lighting

The Eclipse II is a robust wellglass/highbay luminaire suitable for high pressure discharge lamps of up to 400W. The Eclipse II wellglass has been designed to make installation quick and simple. The lamp and gear chambers are separated for easy maintenance and require no special cable glands. The luminaire also features a swing barrel nut system. This allows prior installation and wiring of the mounting base without the need to support the body and lamps. This unique design saves on both time and labour costs.

  • Easy access for wiring and control gear.
  • Corrosion resistant.
  • High, medium and low bay lighting.
  • Excellent light distribution.
  • Wide range of mounting options available.

Click the 'Contact Us' link above to get in touch with us and discuss how the Eclipse II HID Highbay luminaire (Industrial) could work for you.

Product details

General

Application

  • Industrial Safe Area
  • Pendant Flush Mounted

Construction Material - Main

Painted Aluminum LM6 Enclosure

Ingress Protection

  • IP66
  • IK08

Lamp Type

HPS, Metal Halide or Mercury Vapour

Light Source

High Pressure Discharge

Material

Painted aluminium body with glass globe; SIndustrialicone rubber gasket; Single stainless steel barrel nut fastener.

Operating Temperature Range Celcius

-20°C to +55°C

Style

HB/LB/Wellglass

Type

Wellglass

Certifications And Compliance

Certified Listed

CE Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP66
  • IK08

Hazardous Rating(s)

T amb -30° to +55°C

Resources and downloads

Photometry