NexLEDIII
NexLEDIII

NexLED III

Brand:

Chalmit Lighting

The NexLED III for Zone 2 is the latest update to our popular NexLED range. With increased energy efficiency and efficacy, the NexLED III delivers improved colour rendering and instant bright white light for low profile applications. The NexLED III bulkhead can be mounted on walls, handrails and ceilings, making it ideal for walkways or restricted height areas. The emergency option provides emergency battery backup to ensure continued operation in the event of a power outage.

  • Operational in conditions up to 50°C ambient
  • Crisp, white 4000K LED output and 5000K option available
  • System life> 100,000 hrs at 25°C
  • Provides over 100 Lm/W efficiency

Click the 'Contact Us' link to get in touch with us and discuss how the NexLED range could work for you

Product details

General

Application
  • Zone 2 & 21
  • Mounting holes in rear of casting
ATEX Classification
Group II Category 3 GD
Battery Type
4.8V NiMH
Construction Material - Main
Painted Aluminum LM6 Enclosure
Emergency Illumination Time
180 min
Ingress Protection
  • IP66/67
  • IK09
Lamp Type
  • 1/2/3 LED Arrays
  • White
Light Distribution
3 hours (emergency models).
Light Source
LED Array
Material
LM6 aluminium, RAL 9005 black matt fine textured epoxy paint finish with toughened glass and industrial silicone gasket
Operating Temperature
-40 °C to +50 °C
Series
Bulkhead
Type
Bulkhead

Certifications And Compliance

ATEX File Number
CML20ATEX3047
Certified Listed
  • ATEX
  • IEC Ex
  • UK Ex
  • UK CA File Number CML 21UKEX3512
Compliance
  • Increased Safety
  • IP66/67
  • IK08
Hazardous Rating(s)
  • Ex ec IIC T5 Gc
  • Ex tc IIIC T67°C Dc
IECEx File Number
IECEx CML20.0005
Industry Standard(s)
IEC/EN 60079-0, IEC/EN 60079-1 and IEC/EN 60079-31