Product Image | Starline II Streetlight
Product Image | Starline II Streetlight
CHL_FL205AL154 WALL MOUNT ISO
CHL_FL205AL154 SLIP FITTER ISO VIEW

Starline II Industrial LED (SL2I)

Brand:

Chalmit Lighting

Get ready for those darker winter months with the Starline II LED. Now available with fast delivery. Get in touch today to find out more! The Starline II LED perfectly combines innovations in heat management, optical performance and energy saving in a sleek exterior. The ultimate solution to replace traditional HID sources with versatility and reliability. High power LEDs minimise energy and operating costs, while the low profile appearance and low weight allow the Starline II to be safely installed on new and existing infrastructure.

  • Slim, elegant design.
  • Highly Energy Efficient.
  • Lightweight and low windage.
  • Flat diffuser and specialised batwing optics ensure zero uplight, or light pollution. Ensuring the light is used as efficiently as possible.
  • LED L70 over 130,000hrs at 25°C.
  • 09L has an equivalent output upto 150W MH 17L has an equivalent output upto 250W MH
  • Full EAC approvals for immediate sale into Russia, Kazakhstan and Belarus.
  • Full ambient suitability from -40°C to +55°C
  • Multiple mounting options – side entry spigot (standard), Slip fitter (post top) and a wall mount.
  • Side entry version available pre-cabled for ease of installation at base of column.

Click the 'Contact Us' link above to get in touch with us and discuss how the Starline II LED range could work for you.

Product details

General

Application

  • Industrial Safe Area
  • Side Entry Pole 42mm

Construction Material - Main

Painted Aluminum Enclosure

Ingress Protection

  • IP66
  • IK10

Light Source

LED Array

Material

Die cast aluminium with grey polyester powder coat paint.

Operating Temperature Range Celcius

-40°C to +55°C

Style

Streetlight

Type

Streetlight

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP66
  • IK10