CHL_VL100_Thumbnail-Front
CHL_VL100_Thumbnail-Front
Discontinued

VL100 Zone 2 HID - Discontinued

Brand:

Chalmit Lighting

Discontinued: VL100. Please see Arran X suggested alternate. The VL100 floodlight has a compact, low profile construction with internal control gear. It is constructed from marine grade aluminium with an epoxy powder coating with a toughened glass front cover. The VL100 is available in 150W, 250W & 400W HPS Metal Halide lamps, 250W & 400W Mercury Vapour lamps and 500W Tungsten Halogen lamp options. The luminaires also have an ambient temperature range of -50ºC to +50ºC and IP67 ingress protection.

  • Compact light weight design.
  • Integral control gear.
  • Hinged lid assembly for easy re-lamping.
  • Range of lamp options.

The VL100 floodlight is ideally suited for applications such as Onshore & offshore Oil & Gas Industry, Tank Farms, Security and perimeter lighting, Industrial Environments. Click the 'Contact Us' link above to get in touch with us and discuss how the VL100 floodlight range could work for you.

Product details

General

Application

Zone 2

ATEX Classification

Ex II 3 G D; Ex II 2D

EU RoHS Indicator

Contact Manufacturer

Lamp Type

HPS, Metal Halide, Mercury Vapour, Tungsten Halogen or GLS

Material

LM6 aluminium alloy; MN332L Interpon 610 black semi gloss textured finish.

Operating Temperature Range Celcius

-30°C to +50°C

Style

Floodlight

Type

Floodlight

Certifications And Compliance

Certified Listed

  • ATEX
  • IEC
  • TIS

Compliance

  • IP66
  • IP67

Hazardous Rating(s)

Zone 2