CHL1_0BN
CHL1_0BN

Two-Hole Copper Compression Lugs

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

CHL2/0BN

Two-Hole Copper Compression Lugs

For Copper Conductors only;Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars.;Each fitting is marked with several manufacturers’ recommended crimping dies;Material:Tin Plated Copper;Bottom Lug

  • For Copper Conductors only
  • Extra long top surfaces on NEMA drilled pads provide compatibility for mounting type CSL stacking lugs so that two conductors can be connected to each NEMA two-hole attachment position on transformer spade terminals and bus bars.
  • Each fitting is marked with several manufacturers’ recommended crimping dies
  • Material:Tin Plated Copper
  • Bottom Lug

Product details

General

Material

Tin Plated Copper

Number of Holes

2

UPC

192663118847

Dimensions

Length

5.03 in

Thickness

0.12 in

Width

0.84 in

Resources and downloads