GAI-TRONICS
Image of 190-002PS Weatherproof Power Supply Kit
Image of 190-002PS Weatherproof Power Supply Kit

Weatherproof Power Supply Kit

Brand:

GAI-Tronics

Catalog ID:

190-002PS

Weatherproof Power Supply Kit, 85-265 Vac Input, 15 Vdc Output (Addressable Amplified Speaker / RF Call Box)

Product details

General

Catalog Number

190-002PS

Color

Gray

Type

Weatherproof Power Supply Kit

Weather Rating

NEMA 3R

Dimensions

Dimensions

2.25 in x 4.5 in x 4.5 in

Height

4.5 in

Length

2.25 in

Weight

4 lb

Width

4.5 in

Electrical Ratings

Output Voltage

15 VDC

Certifications And Compliance

Certified Listed

UL/CSA