Brand: GAI-Tronics
Catalog ID: 701-307ICS
Catalog Number
701-307ICS
Series
ICS Page/Party Series
Size
8.1 in x 8.1 in x 6.1 in
Type
Handset/Speaker Amplifier
Input Voltage
24 VDC
Hazardous Rating(s)
UL Division 2