Brand: GAI-Tronics
Catalog ID: 701-304ICS
Catalog Number
701-304ICS
Series
ICS Page/Party
Size
8.1 in x 8.1 in x 6.1 in
Type
Handset/Speaker Amplifier with Headset Jack
Input Voltage
120 VAC
Hazardous Rating(s)
UL Division 2