GAI-TRONICS
Image of 701-309ICS Handset/Speaker Amplifier/Aux Amplifier

Handset/Speaker Amplifier/Aux Amplifier

Brand: GAI-Tronics

Catalog ID: 701-309ICS

ICS Upgrade Amplifiers simply plug in to existing GAI-Tronics 700-series Page/Party® and SmartSeries enclosures, making upgrading existing systems simple and cost-effective.

  • 30 watt speaker amplifier
  • Handset with noise-cancelling microphone
  • Compatible with DC 16-pin Page/Party enclosures
  • DC powered
  • Headset jack

General

Catalog Number

701-309ICS

Size

8.1 in x 8.1 in x 6.1 in

Type

Handset/Speaker Amplifier with Headset Jack

Dimensions

Size

8.1 in x 8.1 in x 6.1 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Hazardous Rating(s)

UL Division 2