Brand: GAI-Tronics
Catalog ID: 701-902ICS
Catalog Number
701-902ICS
Series
ICS SmartSeries
Size
8.1 in x 8.1 in x 6.1 in
Type
SmartSeries Handset/Speaker Amplifier
Input Voltage
120 VAC
Hazardous Rating(s)
UL Division 2