Brand: GAI-Tronics
Catalog ID: 751-902ICS
Catalog Number
751-902ICS
Series
ICS SmartSeries
Size
8.1 in x 8.1 in x 3.0 in
Type
SmartSeries Speaker Amplifier
Input Voltage
24 VDC
Hazardous Rating(s)
UL Division 2