GAI-TRONICS
Image of 751-002ICS Speaker Amplifier
Image of 751-002ICS Speaker Amplifier

Speaker Amplifier

Brand: GAI-Tronics

Catalog ID: 751-002ICS

ICS Upgrade Amplifiers simply plug in to existing GAI-Tronics 700-series Page/Party® and SmartSeries enclosures, making upgrading existing systems simple and cost-effective.

  • 30 watt speaker amplifier
  • Compatible with DC 16-pin Page/Party enclosures
  • DC powered

Product details

General

Catalog Number

751-002ICS

Series

ICS Page/Party

Size

8.1 in x 8.1 in x 3.0 in

Type

Speaker Amplifier

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Hazardous Rating(s)

UL Division 2