- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
- View All Emergency Communications Categories
-
- HUBBCOM™ IP Devices
- Mass Notification
- Mining Communications
- Paging & Intercom
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
- Inputs & Outputs
- View All Public Address & General Alarm Categories
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
- View All Radio Communications Categories
-
- Radio Dispatch Products
- Telephones
-
TempSense
-
TempSense
- TempSense
- View All TempSense Categories
-
-
-
Solutions
Solutions By Market
-
Solutions
-
Solutions
- Solutions By Market
- Solutions By Product Type
-
-
Resources
Useful LinksOur CompanyTechnical Service & SupportFirmwareSoftwareGAI-TRONICS' Apps
-
Resources
-
Resources
- Useful Links
- Our Company
- Technical Service & Support
-
Firmware
-
Firmware
- HUBBCOM™ Firmware
- SP2 Firmware
-
- Software
-
GAI-TRONICS' Apps
-
GAI-TRONICS' Apps
- Elemec3 - IP Access Panel (IPAP) - Download Free App
-
-
- Products
- Data & Communications
- Paging & Intercom
- RigCom
- RigCom - Model 400-005
Item Added to Your Cart!
RigCom - Model 400-005
By GAI-Tronics
Catalog ID: 400-005
RigCom - Model 400-005
By GAI-Tronics
Catalog ID:
400-005
RigCom Stations are a common-talk communication system designed for hazardous and harsh environments. The system is simple to use with push-to-talk, release-to-listen operation. The station can also be configured for hands-free operation where the speaker is always in listen mode. The RigCom station consists of an explosion-proof case, which houses the electronics, and an explosion-proof loudspeaker that also functions as the microphone.
- Rugged Construction
- Master / Slave or Common Talk Modes
- Hands-free Operation
- Division I Hazardous Area Approvals
- On-off / Volume Control Switch
- Push-to-Talk Switch
- Compatible with GAI-TRONICS' EZ Page
- Power 120 VAC and 12 VDC
- Option for Auxiliary Microphone
- Option for Auxiliary Footswitch
- Option for Remote Mounting of Speaker
Product Details
General
Material | Aluminum, Cast |
Temperature Range | -4° F to +140° F (operating and storage) |
Certifications and Compliance
Hazardous Rating(s) | UL Division 1 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Sales Drawings
Please wait, preparing to download your file.